Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for push button [EC000221]
Bill of material
087232
PREVIEW
Preview
PLID
087232
MANUTYPEDESC
Manufacturer Type Description
Q25LTR-WS
DESCSHORT
Short Description
Illuminated pushbutton actuator, white, maintained
DESCLONG
Long Description
Illuminated pushbutton actuator, Product range: RMQ16, Single unit, Design: Flat, maintained, Description: without light elements, With base, W2x4,6d; max. 30 V, 1 W, button plate: White, Button plate Blank, Degree of Protection: IP65, Connection to SmartWire-DT: no, Front dimensions: 25 x 25
INTNO
International product number
4015080872320
NETTO_WEIGHT
Netto weight
0.01100 kg
ECLASS_13_0
Front element for push-button actuators [AKF028019]
ETIM_9_0
Front element for push button [EC000221]
EF000190
Colour button
White
EF001372
Number of command positions
1
EF006253
Construction type lens
Square
EF000079
Hole diameter
16 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF001546
Type of button
Flat
EF001142
Suitable for illumination
true
EF005500
With protective cover
false
EF001537
Labelled
false
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF006014
With front ring
false
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Black
EF003118
Degree of protection (IP), front side
IP65
EF011961
Degree of protection (NEMA), front side
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices